简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Nano43  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Delta IP65



Product Advantages
  • One of the Smallest 6-axis Transducers in the World: The Nano43 is our thinnest transducer model available and allows linkages and cables to pass through its center hole.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable single-axis overload values are 6.4 to 28.5 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.<

Typical Applications
  • Telerobotics
  • Robotic surgery
  • Robotic-hand research
  • Finger-force research
Nano43 Transducer
Nano43 Transducer

.