简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Gamma  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Axia130-M125



Product Advantages
  • Extremely-High Strength with Low Weight: Precision machined from high-strength aircraft aluminum. Maximum allowable overload values are 6.9 to 31.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60, IP65, and IP68 (10m) Versions Available: An IP60 version is for use in dusty environments. The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Typical Applications
  • Real-time force control
  • Robotic assembly
  • Haptics feedback
  • Automotive part testing
  • Prosthetic device testing
Gamma Transducer
Gamma Transducer

.