简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Axia90-M50  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Axia80-M20



Product Advantages
  • A high-performance, easy-to-use sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.
  • All electronics are built into the transducer body, which keeps the cost down and the footprint smaller. Like all of ATI's F/T products, the Axia90 features superior quality and robustness.
  • Available options for Ethernet, EtherCAT, and Serial communication.
  • Extremely High-Strength: Precision-machined from high-strength stainless steel. Maximum allowable single-axis overload values of 5.0 to 12.5 times rated capacities.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2% full scale across all axes and calibrations.
  • IP67 Protection from dust, high pressure water spray, and submersion up to 1m for 30 minutes.
  • ISO 9409-1-50-7-M6 bolt pattern integrated directly into tool side of sensor.
  • Bolt-down interface design minimizes overall stack height.

Typical Applications
  • Electronic assembly
  • Polishing
  • Real-time force control
  • Product testing
  • Pick and place
  • Collaborative robotics
Axia90-M50 Transducer
Axia90-M50 Transducer