简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Theta IP60  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Delta IP65/IP68 (OLP)

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
Omega160 Lighter with a lower stack-height No


Product Advantages
  • Extremely-High Strength: IP60 rated for use in dusty environments. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.8 to 17.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Typical Applications
  • Product testing
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Dust-Proof Theta Transducer
Dust-Proof Theta Transducer

.