简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Delta IP65  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > SA12-M,SA2-T



Product Advantages
  • Extremely-High Strength: IP65 rated for protection against water spray. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 and IP68 Versions Available: An IP60 version is for use in dusty environments. The IP68 version of the transducer is submersible in fresh water to a depth of 10m.

Typical Applications
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Water Splash-Proof Delta Transducer
Water Splash-Proof Delta Transducer