简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
High-Current Modules: PY4X Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VA8-M,SA16-T

 

 

Product Description
  • Series 8 high current module is a compact light weight design with ATI's new contact design. The new contact design provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with reduced wear characteristics.
  • Features and Benefits

    • Compact high current module: 40% reduction in size and 70% reduction in weight over current modules.
    • New contact design minimizes contact separation force that allows the module easy to couple with no deflection.
    • Center contact extened to provide first-to-mate and last-to-break.
    • Incorporated crimped ring terminal connections for fast wire prep and installation.
    • Main body with contacts and cord grips deisigned with composite material, V0 rated material to provide best isolation between high current contacts.
    • Fiber-reinforced composite back cover to protect the contacts and terminals and made with V0 rated material to sustain welding heat environments.
    • Contacts designed for easy replacement with minimal parts. Time savings of 30% for contact replacement.

PY4X Modules (Robifix pigtails not shown)
PY4X Modules (Robifix pigtails not shown)

Part NumberSideNotes
9128-PY41-MMHigh Current Master Module, 3 Contacts, 200 A continuous, radial exit, 9-17mm cable outer diameter range, field wire
9128-PY42-MMHigh Current Master Module, Robifix connector and 800 mm pigtail (35 mm^2 cable), radial exit
9128-PY41-TTHigh Current Tool Module, 3 Contacts, 220 A continuous, radial exit, 9-17mm cable outer diameter range, field wire
9128-PY42-TTHigh Current Tool Module, Robifix connector and 800 mm pigtail (35 mm^2 cable), radial exit