|
|
|
日本語
|
Português
NEW Products
Cobot-Ready Products
Product Maintenance Training
Privacy Policy
Robotic Tool Changer Spacers
>
>
>
>
Product Description:
ATI offers a series of Tool Changer Spacers to be used in applications that don't currently require changing tools. When tool changing is required, the Spacer can be easily exchanged for a Tool Changer with minimal impact on robot programming.
QC-210 Spacer
US (Standard)
SI (Metric)
QC Spacer Models
Model
Weight
Suggested Payload Limit
Static Moment Capacity XY
Static Moment Capacity Z
QC-110 Spacer
14 lb
330 lb
6940 lbf-in
6940 lbf-in
QC-210 Spacer
18 lb
660 lb
24000 lbf-in
20000 lbf-in
QC-310 Spacer
37 lb
1100 lb
29100 lbf-in
28000 lbf-in
QC-510 Spacer
47 lb
1500 lb
43000 lbf-in
31000 lbf-in
Compliance Devices
© 2026
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta