简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Discrete Modules: VB5  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > VB5

 

 

Product Description
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single or double solenoid valve (sourcing types available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Up to 10 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Compact design package.

VB5 Modules (Master and Tool)
VB5 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VB5-MMDiscrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors - Master side
9121-VB2-TTDiscrete Module, 19 Pin Amphenol, 19 Pin Block, TSI on Tool, 10 Pass-Throughs - Tool side