|  |  | 日本語  | Português
NEW Products

 
 
 
 
ATI Tool Changers Support Pass-through for M12 L-coded Power Connectors
RL5 Tool Changer Module Ideal for Industry 4.0 Utilities
The shift to Industry 4.0 in automation is driving the need for data from more connected devices and machines than ever before, increasing the demand for power and space on the factory floor.

M12 L-code power connectors defined in the IEC 61076-2-101 standard take up to 40% less space and support almost 80% more power than 7/8" connectors traditionally used in high-power automation applications.

M12 L-coded power connectors are designed to support up to 63V DC / 16A, ideal for fieldbus Ethernet I/O boxes, Ethernet systems, network devices, motors, drives, and valve applications where high current and low voltage are required. They also have been selected as the standard for 24-volt power supply systems used in PROFINET devices.

In projects requiring quick exchange of robot end-effectors, manufacturing tooling, or test equipment, ATI can easily support plug-and-play pass-through of M12 L-coded power connectors with the RL5 Tool Changer Electrical Module . Designed to work with ATI's Standard and Heavy-Duty Robotic Tool Changers and Utility Couplers.

Contact us to request more information.

For detailed specifications, drawings, and more on the RL5 Module, click here.

Click here for more information on our Robotic Tool Changers.

[Img1Link]
ATI RL5 Electrical Module w/QC-40Q Tool Changer



 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta