|  |  | 日本語  | Português
NEW Products

 
 
 
 
ATI Develops Cobot-Ready End-Effector Kits
Complete end-of-arm packages for collaborative robots
Cobot-Ready End-Effector Kits from ATI offer users a simple and effective way to increase the flexibility of collaborative robots. ATI’s Cobot-Ready End-Effector Kits are suited for a wide variety of industries and application types. Tasks such as machine tending, finishing processes, part inspection and analysis, assembly, and many other complex tasks are simple to implement with these all-in-one packages.

The Axia80 Force/Torque Sensor is a high-performance, low-cost sensor that measures all components of force and torque. It offers the highest resolution, accuracy, and stiffness available and gives your cobot the sense of touch to adapt to its environment.

The Axia80 Cobot-Ready Kit includes precalibrated Axia80 sensor, power cables to robot controller, interface plates*, mounting hardware, assembly tool, software files with demo applications. All Axia80 Kit part numbers are specific to robot brand: Universal Robots CB3 series robots (part number: 9105-UR-Axia80), Universal Robots URe series robots (part number: 9105-URE-Axia80), TM Robots (part number: 9105-TM-Axia80). Contact ATI for other robot brand kits.

The Compliant Deburring Blade (CDB) is a motorless deburring tool for operations such as edge deburring, chamfering, countersinking, scraping and deflashing on virtually any material. As the cutting media removes material, the compliance allows for consistent results despite variation in part size, part positioning, or robot location.

The CDB Cobot-Ready Kit (part number: 9150-COB-CDB-01) includes Compliant Deburring Blade tool with axial and radial compliance, Shaviv E100 industrial deburring blade, e-style holder, interface plate*, mounting hardware, assembly tools. CDB Kit also available for Universal Robots UR and URe series robots (part number: 9150-UR-CDB-01).

The QC-11 Automatic Tool Changer is a two-part coupling device that enables a robot to exchange end-of-arm tools automatically. The pneumatically-actuated locking mechanism attaches the tooling to the robot securely without manual intervention.

The QC-11 Cobot-Ready Kit (part number: 9120-COB-011-01) includes QC-11 Tool Changer (Master and Tool sides), electrical modules with 8-pin M8 connectors, lock/unlock sensing kit, cables to robot and to EOAT, interface plate*, mounting hardware, assembly tool. QC-11 Kit available for Universal Robots UR and URe series robots (part number: 9120-UR-011-01). Tool side only Kits with M8 Module and cable to EOAT are also available: (part number: 9120-COB-011T-01. For Universal Robots UR and URe series robots, part number: 9120-UR-011T-01).

The AOV-10 Axially-Compliant Orbital Sander is the ideal robotic solution for surface preparation and finishing. With built-in compliance, the AOV-10 is well-suited for many different robotic application types—even those that require a light touch.

The AOV-10 Cobot-Ready Kit includes AOV-10 Sander, 3M media kit, air supply kit, interface plate, mounting hardware, assembly tool, and software.

*All interface plates are compatible with standard ISO 9409-1-50-4-M6 robot flanges.



Click here to request additional information from our Sales Administration team.

[Img1Link]
ATI's Axia80 Force/Torque Sensor enables cobots to accomplish challenging assembly tasks and more.

[Img2Link]
ATI's AOV-10 Robotic Orbital Sander



 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta