简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Modelo de Herramienta de Acabado en Cumplimiento Radial ACT-390  
 
 
Skip Navigation LinksCasa > Productos > Cambiadores de herramientas robóticos > Modelos de Cambiador de Herramientas > MC-36R



Product Advantages
  • Also known as the VersaFinish, these finishing tools are robust, low-speed, high-torque air tools with an axially floating spindle, suitable for a multitude of robotic and non-robotic material finishing operations on aluminum, plastic, steel, etc.
  • Robust vane-type air motor with gear reduction designed with rugged components.
  • High-torque performance.
  • Floating axial compliance.
  • The axial motion allows fast and simple programming of the robot.
  • Optional sensors: All units are supplied with a Forward (-F) sensor to detect when the media is in contact with the work piece. Other options are available: -R = Retract Sensor (spindle pushed fully back).
ACT-390 with Nylon Brush (not included)
ACT-390 with Nylon Brush (not included)