|
|
Description: |
Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Tool-ID, Supports TSI on the Tool |
|
Weight: |
Master 3.10 lbs (1.41 kg) Tool 2.75 lbs (1.25 kg) |
|
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
|
Elec. Rating: |
Power - 7 @ 15 Amp/500V Signal - 14 @ 3 Amp/24V Tool Changer - 6 @ 3 Amp/24V Fieldbus - 12 @ 3 Amp/24V |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-SC7.pdf |
SC7 Module Dimensional Drawing
|
|
| 9620-20-C-SC7.pdf |
SC7 Control & Signal Module Manual
|
|
| 9121-SC7-T |
Harting Tool Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet, 0-9 Tool-ID
|
| 9121-SC7-M |
Harting Master Module, Supports Servo Power and Encoder Signals and L, U, and RTL Sensors
|
|