| 9120-RK19-M | M | Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC - Master side |
| 9120-RK19R-M | M | Electrical Module with M23, 19-Pin Connectorand Lock/Unlock Cables - Master side |
| 9120-RK19-T | T | Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC - Tool side |
|
|
Description: |
RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC |
|
Weight: |
RK19 Master 0.55 lbs (0.25 kg) RK19R Master 0.55 lbs (0.25 kg) Tool 0.41 lbs (0.19 kg) |
|
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
|
Elec. Rating: |
3 Amp/150 VAC |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-RK19.pdf |
RK19 Module Drawing
|
| 9630-20-RK19RM RK19T.pdf |
RK19R-M,RK19-T Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-RK19-T |
RK19 Electrical Tool Module, M23, 19-Pin Connector, 3 Amps/150 VAC
|
| 9120-RK19-M |
RK19 Electrical Master Module, M23, 19-Pin Connector, 3 Amps/150 VAC
|
|
|