|
|
Description: |
Electrical Module with Junction Box with (2) M12, 5-Pin Connectors |
|
Weight: |
Master 0.56 lbs (0.25 kg) Tool 0.44 lbs (0.20 kg) |
|
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
|
Elec. Rating: |
4 Amp/250VAC |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
QC-21
| M |
| Yes |
|
QC-21
| T |
| Yes |
|
QC-21 Hollow-Wrist
| M |
| Yes |
|
QC-21 Hollow-Wrist
| T |
| Yes |
|
QC-29
| |
|
|
Flat B recommended Apps approval for Flats A, C (blocks ports) |
| No |
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
MC-36R
| |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-RJ219.pdf |
RJ219 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-RJ219-M |
4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors - Master
|
| 9120-RJ219-T |
4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors - Tool
|
|