| 9120-FN4A-T | T | (4) 3/8 NPT pass-through ports pneumatic module, stainless steel - Tool side only |
|
|
Description: |
(4) 3/8 NPT pass-through ports pneumatic module, stainless steel (Tool side only) (Replaces F04A) |
|
Weight: |
2.9 lbs (1.32 kg) |
|
Materials: |
- Stainless steel housings.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
QC-76
| T |
| No |
|
QC-110
| T |
| No |
|
QC-160
| T |
|
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| No |
|
MC-36R
| T |
|
|
Flats A, B Apps Approval Line pressure must be removed prior to coupling/uncoupling. Checked fluid/air modules require extra force to properly couple. |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-FN4M FN4AT.pdf |
FN4 Master with FN4A Tool Module Drawing
|
|
| 9620-20-D-FGx,FNx,FR2,FR2L,FR4.pdf |
FGx,FNx,FR2,FR2L,FR4 Fluid/Air Module Manual
|
|
| 9120-FN4A-T |
4 Ports, 3/8" NPT, SS, Tool
|
|
|