| 9120-FN2-M | M | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Master side |
| 9120-FN2-T | T | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Tool side |
|
|
Description: |
(2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) |
|
Weight: |
1.6 lbs (0.73 kg) |
|
Materials: |
- Stainless steel housings
- Rubber, PVC, and stainless steel valve components.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
QC-21 Hollow-Wrist
| M |
| Yes |
|
QC-21 Hollow-Wrist
| T |
| Yes |
|
QC-22
| |
| No |
|
QC-29
| |
|
|
Flats A, B, C. Apps approval |
| No |
|
QC-40Q
| |
| No |
|
QC-46
| |
| No |
|
QC-50
| |
| No |
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
MC-36R
| |
|
|
Flats A, B Apps Approval Line pressure must be removed prior to coupling/uncoupling. Checked fluid/air modules require extra force to properly couple. |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-FN2.pdf |
FN2 Fluid/Air Module Drawing
|
| 9630-20-FN2V.pdf |
FN2V Fluid / Air Module Drawing, Viton
|
|
| 9620-20-D-FGx,FNx,FR2,FR2L,FR4.pdf |
FGx,FNx,FR2,FR2L,FR4 Fluid/Air Module Manual
|
|
| 9120-FN2-T |
2 Ports Self-Sealing, 3/8" NPT, SS, Tool
|
| 9120-FN2-M |
2 Ports Self-Sealing 3/8" NPT, SS, Master
|
|
|
| V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|
|