| 9121-AW2-M | M | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports - Master side |
| 9121-AW2-T | T | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports - Tool side |
|
|
Description: |
Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports |
|
Cv Rating: |
1.0 for 1/8 ports 2.4 for 3/8 ports |
|
Weight: |
Master 0.9 lbs (0.4 kg) Tool 0.9 lbs (0.4 kg) |
|
Materials: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
|
|
QC-113
| M |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
|
QC-113
| T |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
|
QC-210
| M |
| Yes |
|
QC-210
| T |
| Yes |
|
QC-213
| M |
| Yes |
|
QC-213
| T |
| Yes |
|
QC-310
| M |
| Yes |
|
QC-310
| T |
| Yes |
|
QC-313
| M |
| Yes |
|
QC-313
| T |
| Yes |
|
QC-510
| M |
| Yes |
|
QC-510
| T |
| Yes |
|
QC-1310
| M |
| Yes |
|
QC-1310
| T |
| Yes |
|
QC-1510
| M |
| Yes |
|
QC-1510
| T |
| Yes |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-AW2.pdf |
AW2 Module Drawing
|
|
| 9620-20-D-AW2.pdf |
AW2 Air Module Manual
|
|
| 9121-AW2-T |
(3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Tool Module
|
| 9121-AW2-M |
(3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Master Module
|
|
|