简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-77  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-161

 

 

Product Advantages
  • Stainless Steel design with high strength.
  • Design utilizes QC-76 locking mechanism.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Payload-only application due to specific customer requirements, no utilities actually pass through the Master to the Tool-side. Only supports a payload on the end-effector.
  • No-Touch Locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Master and Tool-sides direct-mount to 100mm BC.
  • Stainless Steel fasteners used.
  • Internal proximity sensors are designed into the body of the Master plate to verify the lock/unlock position of the piston and cam. Sensors provide the lock and unlock (L/U) signals through the sensor cables provided.
  • 440C Stainless Steel locking mechanism for increased corrosion resistance.
QC-77 Master and Tool
QC-77 Master and Tool

.



Skip Navigation Links.