简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-29  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-1310

 

 

Product Advantages
  • Automatic tool changer for 35kg payloads.
  • Patented Fail-Safe locking mechanism for a secure connection between Master and Tool.
  • Direct mounting to ISO 9409-1-40-4-M6 and ISO 9409-1-50-4-M6 robot wrists to minimize stack heights.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
  • Integrated pneumatic pass-through for reliable supply to downstream tooling.
  • No-Touch Locking™ overcomes 0.06 inch (1.5 mm) pickup gaps for easy robot teaching.
  • Mounting for optional utility modules. Three (3) flats available.
QC-29 Master and Tool
QC-29 Master and Tool

.



Skip Navigation Links.