简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
液压模块: F2Hx14x  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-71

 

 

Product Description
  • Provides low or high pressure hydraulic port(s) in a single module.
  • Self-sealing coupler for the hydraulic connection minimizes drips.
  • Pre-alignment pins insure proper engagement of the coupler.
  • The customer's robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
  • The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.

F2HN14B Modules (Master and Tool)
F2HN14B Modules (Master and Tool)

Part NumberSideNotes
9120-F2HG14A-MMHydraulic Module, (2) Low-Pressure G1/4, Master side
9120-F2HN14A-MMHydraulic Module, (2) Low-Pressure 1/4 NPT, Master side
9120-F2HN14B-MMHydraulic Module, (2) High-Pressure 1/4 NPT, Master side
9120-F2HG14A-TTHydraulic Module, (2) Low-Pressure G1/4, Tool side
9120-F2HN14A-TTHydraulic Module, (2) Low-Pressure 1/4 NPT, Tool side
9120-F2HN14B-TTHydraulic Module, (2) High-Pressure 1/4 NPT, Tool side