简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AS6  
 
 
Skip Navigation Links主页 > 产品中心 > 力/力矩传感器 > F/T 型号 > Axia130-M300

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • G 1/8 (BSPP) ports
  • (10) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

AS6 Modules (Master and Tool)
AS6 Modules (Master and Tool)

Part NumberSideNotes
9121-AS6-MMPneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports - Master side
9121-AS6-TTPneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports - Tool side