简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AB2  
 
 
Skip Navigation Links主页 > 产品中心 > 力/力矩传感器 > F/T 型号 > Omega331

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • 3/8 NPT ports.
  • (8) self-sealing ports (Master side).
  • (8) self-sealing ports (Tool side)
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AB2 Master and AB4 Tool Modules
AB2 Master and AB4 Tool Modules

Part NumberSideNotes
9121-AB2-MM(8) 3/8 NPT self-sealing ports - Air only module - Master side
9121-AB4-TT(8) 3/8 NPT self-sealing ports - Air only module (Mates with AB2-M) - Tool side