简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: GF19 Family  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-24Z1

 

 

Product Description
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
  • 19-pin.
  • 3 Amp/125VAC capacity.
  • M16-style quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • No-Touch contacts on Master module.
  • Patented design.
  • Mates to GF19, RF19, or SF19 modules.

GF19 Modules (Master and Tool)
GF19 Modules (Master and Tool)

Part NumberSideNotes
9120-GF19-MM19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector and five-position swivel - Master side
9120-GF19R-MM19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, and right angle lock/unlock sensor cables. Master side
9120-GF19W-MM19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, hardwired for lock/unlock sensors - Master side
9120-GF19-TT19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector and five-position swivel - Tool side