简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FH6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > TE

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
FH12 Updated module design to prevent fluid leaks. No

 

Product Description
  • Provides fluid/air service to the Master and Tool plates.
  • G 1/2 (BSPP) ports.
  • (4) self-sealing ports (Master- and Tool-side).
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FH6 Modules (Master and Tool)
FH6 Modules (Master and Tool)

Part NumberSideNotes
9121-FH6-MMStainless Steel Fluid/Air module with (4) G 1/2 (BSPP) self-sealing ports - Master side
9121-FH6-TTStainless Steel Fluid/Air module with (4) G 1/2 (BSPP) self-sealing ports - Tool side