简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Nano25 IP65/IP68  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Nano17 Titanium



Product Advantages
  • One of the Smallest 6-axis Transducers in the World: Slightly larger than the Nano17, the Nano25 offers much higher strength, especially in Fz.
  • Extremely High Strength: IP65 rated for protection against water spray. IP68 (4m) rated for submersion in fresh water to a depth of 4m. EDM wire-cut from high-strength stainless steel. Maximum allowable overload values are 7.1 to 15.1 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Note(s): IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.

Applying moments beyond ±30 lbf-in (±3.4 Nm) in Tz can cause hysteresis and permanent zero-point change in the Nano25.
Typical Applications
  • Robotic surgery
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
Water Splash-Proof Nano25 Transducer
Water Splash-Proof Nano25 Transducer

.