简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Nano17 IP65/IP68  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Axia80-M20



Product Advantages
  • Our Smallest 6-axis Sensor: Now Available with Protection Against Water Spray or Submersion to 4m.
  • Extremely High Strength: IP65 rated for protection against water spray. IP68 (4m) rated for submersion in fresh water to a depth of 4m. EDM wire-cut from high-strength stainless steel. Maximum allowable overload values are 3.1 to 6.9 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Note(s): IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
Typical Applications
  • Robotic surgery
  • Wet applications
  • Water tunnel testing
Nano17 IP68 shown
Nano17 IP68 shown