简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-835  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-835

 

 

Product Advantages
  • The QC-835 is a large, industrial tool changer intended for max payloads of 300kgs while maintaining an overall stack-height (Master and Tool) of 100mm. It mounts directly to ISO 125 and ISO 160 robot wrists. Three (3) flats are available for utility modules as well as flats dedicated for control module and tool stand mounting. The QC-835 has a vast selection of utility modules developed specifically for ATI's "Series 8" product line.
  • Features and Benefits

    • Flexibility: The QC-835 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
    • Ease of Integration and Maintenance: Engineered for simplicity, Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
    • Direct mounting to ISO 9409-1-125-6/10-M10 and ISO 9409-1-160-10-M10/M12 robot wrists.
    • Stack Height: The QC-835 maintains an overall stack height (Master and Tool) of 100mm.
    • Integrated Lock/Unlock sensing to communicate status. No SIP required.
    • Integrated pneumatic pass-through for reliable supply to downstream tooling and control of Tool Changer locking mechanism.
    • No-Touch Locking™ overcomes 0.06 in (1.5 mm) pickup gaps for easy robot teaching.
    • Mounting for optional utility modules. Three (3) flats available, one (1) flat will include Seires 8 and 9121 compatibility. One additional flat is dedicated to mount a control module and valve.
    • Tool stand mounting flat. Separate flat reserved for mounting QC to Tool stand.
QC-835 Master and Tool
QC-835 Master and Tool