简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-21  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-510

 

 

Product Advantages
  • Large integrated air pass thru ports in a small lightweight package.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase mounting capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • Two (2) flats to mount optional modules.
QC-21 Master and Tool plate with K19 electrical module
QC-21 Master and Tool plate with K19 electrical module

.



Skip Navigation Links.