Compact Tool Hooks attach directly to the side of the Tool Changer Tool body, freeing up valuable stack height and allowing for a simple, direct interface with the Stand. Tooling interface brackets are also available to be equipped with heavy-duty alignment pin and bushings that directly couple with the post module.Custom brackets and tooling interface options are available upon request.
It is extremely important to protect your valuable tooling from process debris. Welding and grinding applications produce tough grit and grime that attack the wear surfaces of the tooling. ATI boasts the toughest locking mechanisms in the industry, but it is equally important to cover the unused tools while they are stored so that the life of the products are maximized. Debris protection is an important feature and there are many options to choose from for the TSL product line. Fully-actuated shields are available in a wide range of styles and sizes with foam seals or leather side guards. Use the stand-alone Tool covers and have your robot pick them up and attach them to the tooling as a cost-effective method of protection.
Post Module
The ATI TSL Post Module includes a welded steel vertical post, a large base plate, and an optional compliant interface for your tool hooks or pin/bushing brackets. Compliance stiffness can be specified for standard- or heavy-duty applications. Single-sided or dual-sided post modules are offered.
The TSL Horizontal Extension Module is an option that provides more tool clearance than the standard TSL Post Module. ATI offers right- angle or custom versions. Attach the extension to the standard post or directly to your fixture.
The TSL product line features sensor modules for tool presence sensing. The standard model mounts directly to the post compliant interface and can feature a collision guard. Tool Stand Interlock kits are also offered, as well as integrated shield position sensing.
|
|