简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Nano17  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Pneumatic and Fluid Modules > FH10,AQ4-T



Product Advantages
  • The Smallest Commercially Available 6-axis Transducer in the World: The Nano17 fits into restricted spaces of research applications.
  • Very-Fine Resolution: Can resolve down to 0.318 gram-force.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable single-axis overload values are 3.1 to 13.8 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Industrial Strain Relief Version Available: E-exit version of this transducer also available and offers resistance to a 10 lb cable pull force.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Typical Applications
  • Dental research
  • Robotic surgery
  • Robotic-hand research
  • Finger-force research
Nano17-E Transducer
Nano17-E Transducer