简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Axially Compliant Deburring Model AC-180  
 
 
Skip Navigation LinksHome > Products > Material Removal Tools > Robotic Material Removal Models > AC-180



Product Advantages
  • Suited for light and medium effort deburring of burrs produced by machining operations on objects made of aluminium, steel and other materials, and burrs on die-cast objects, fibre- reinforced plastics, etc.
  • Air-driven vane motor.
  • Uses 16mm diameter rotary tungsten carbide file.
  • File free to move 8mm in axial direction, by use of controlled air pressure.
AC-180 Deburring Tool
AC-180 Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight 1.12 lb
Max Burr Compensation 0.16 in
Recommended Burr Compensation 0.08 in
Axial Force Range 1.9 lb - 7.4 lb
Cutting File Surface Speed 25 ft/sec - 35 ft/sec
Air Consumption * 20 CFM
Cutting File Rotation Speed 18000 - 25000 rpm
Power 250 W @ 20000 rpm