简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Tool Changers: QC-161  
 
 
Skip Navigation LinksCasa > Productos > Cambiadores de herramientas robóticos > Modelos de Cambiador de Herramientas > QC-27 Hollow-Wrist

 

 

Product Advantages
  • Stainless Steel design with ingress sealing (when coupled) for washdown environments in food-processing applications.
  • Stainless Steel locking mechanism with additional plating for increased corrosion resistance.
  • Patented Fail-Safe locking mechanism for a secure connection between Master and Tool.
  • Integrated Lock/Unlock sensing to communicate status through single M12 4-pin connector.
  • Mounting for optional utility modules. Two (2) flats available. (modules to be approved by ATI Applications group).
  • Direct mounting to ISO 9409-1-125-10-M10 robot wrists to minimize stack height.
  • No-Touch Locking™ overcomes 0.08 inch (2 mm) pickup gaps for easy robot teaching
QC-161 Tool and Master
QC-161 Tool and Master

.



Skip Navigation Links.