|  |  | 日本語  | Português
NEW Products
Utility Couplers  
 
 
Skip Navigation Links > >

Utility Coupler News


Quickly connect utilities in docking and fixturing applications.

ATI Utility Couplers are for applications where there is a need to quickly connect utilities such as air, fluid, power and electrical signals in docking and fixturing applications. The modular, multi-coupling design can attach any of ATI’s standard add-on utility modules and will improve cycle-time and flexibility in any production cell. The Master-side connection features a unique rotational compliance mechanism that allows for large tooling misalignments. Utility Couplers can be provided with an electric or air actuated drive cylinder. ATI Utility Couplers offer a quick and cost-effective solution to your challenging coupling needs.

What is a Utility Coupler (UC)?
A dedicated connection device that couples air or electric signals for docking and fixturing applications. A Utility Coupler is typically not designed to carry payloads. Instead, the ATI Utility Coupler includes compliance features that will compensate for severe tooling misalignments. A Utility Coupler is also known as a multi-coupling or quick connector device. A Utility Coupler can be automatic or manual, locking or non-locking, and it can feature compliance or have no compliance, depending on application requirements.



Skip Navigation Links.







   


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta