简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Discrete Modules: VB12-M,VB13-M,VB12-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-40Q

 

 

Product Description
  • The VB12/VB13 module is equipped with 36-Pin MS-3122 style connectors for interfacing with the Tool Changer’s Lock, Unlock, and Ready-to-Lock sensors and for supplying signals and power to the end-of-arm tooling
  • An electrical interface is provided on the Master module for support of a double-solenoid integrated valve (single-solenoid valve is not supported).
  • Internal pin block for valve electrical connections (available on the Jxx valve adapter with pass-through module).
  • Up to 29 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • To prevent an unintended Tool release, the electrical power to the unlatch valve circuit is routed through a safety switch that is mounted to the Master (sensor not included). With the actuator mounted on the Tool Stand, the safety switch will insure that a Tool can only be released at the Tool Stand.
  • Compact design package.

VB12 Modules (Master and Tool) shown
VB12 Modules (Master and Tool) shown

Part NumberSideNotesEDS File
9121-VB12-MMDiscrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Master side
9121-VB13-MMDiscrete Signal Module with 36-Pin PT Bayonet Connector mounted on Right Angle Spacer Block, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Master side
9121-VB12-TTDiscrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Tool side