简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
DeviceNet Quick-Connect Modules: DB10Z1-M,DB10-T,DB13-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-40Q

 

 

Product Description
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.
  • ATI's Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.

DB10Z1 Master and DB10 Tool Modules shown
DB10Z1 Master and DB10 Tool Modules shown

Part NumberSideNotesEDS File
9121-DB10Z1-MMQuick Connect Capable DNet Master with Arc Prevention, no RTL Bypass - Master Side. REQUIRES DUAL SOLENOID VALVE.
9121-DB10-TTQuick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Switch on the Master - Tool side9030-20-1010.eds
9121-DB13-TTQuick Connect Capable DeviceNet module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Prevention on the Master, Same Tool ID Bitmap as DA2 Tool - Tool Side.