Product Description and Features
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
Skip Navigation LinksHome > Products > Robotic Tool Changers > Product Description and Features

Standard Quick Change Tool Changers - This series of Tool Changers is built around a 'round' body with integrated pneumatic ports and our patented high-strength locking mechanism. A variety of electrical modules are available for use with the Standard Series.

Heavy Automation Quick Change Tool Changers - The Heavy Automation Series of Tool Changers is built around a 'square' body and uses our patented high-strength locking mechanism. This series of tool changers is more modular in design, with a wide variety of electrical, pneumatic, fluid, and high-power modules available. Heavy Automation Tool Changers are commonly used in heavy material handling and primary and secondary welding applications.

All ATI Quick Change Tool Changers feature:

1. Extremely High Repeatability
The unique double-taper locking piston in combination with the two locating pins provides unmatched repeatability. Million-cycle testing, at rated load, shows that the typical repeatability is much better than the guaranteed values.

2. High Rigidity
The Quick-Change tool changer has a large moment capacity due to the locking piston's high coupling strength and large diameter. The coupled tool changer does not rock during high-inertia moves preventing locking failure or repeatability problems.


3. Excellent Reliability
The patented double-taper locking mechanism actually wears in instead of out. The pneumatic ports use uniquely-designed, long-life rubber bushings, which prevent any loss of air pressure. Spring probe electrical pins on the Master Plate insure contact with fixed pins on the Tool Plate. The Quick-Change robotic tool changer is built to last.


Standard Series Tool Changers


Heavy Automation Tool Changers

4. Superior Fail-safe Locking Mechanism
A new patented locking mechanism locks the Master Plate to the Tool Plate and remains locked even if pressure is accidentally removed.

5. Lightweight and Compact Design

6. Economical
World-wide sales volumes have allowed us to price the Quick-Change tool changer at or below the competition.

7. Flexible
With a wide range of electrical, pneumatic, and fluid modules available, ATI Quick Change Tool Changers can be configured to fit most any application. Be sure to contact sales at 919-772-0115 for detailed information concerning option compatibility with a specific tool changer.

简体中文 | English
© 2008 ATI Industrial Automation, Inc. All rights reserved.