Automatic / Robotic Tool Changers
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
Skip Navigation LinksHome > Products > Robotic Tool Changers

Tool Changer News

ATI's QC-1210 Robotic Tool Changer Featured on Chicago's WGN-TV
Jul 2009 - World's Strongest Robotic Tool Changer

 

Robotic Tool Changers Increase Productivity and Reduce Cost

The ATI Robotic Tool Changer provides the flexibility to automatically change end-effectors or other peripheral tooling. These tool changers are designed to function reliably for millions of cycles at rated load while maintaining extremely high repeatability. For this reason, the ATI Tool Changer has become the number-one tool changer of choice around the world.

ATI Tool Changer models cover a wide range of applications, from very small payloads to heavy payload applications requiring significantly large moment capacity.

 
Skip Navigation Links.

What is a Robotic Tool Changer?
Robotic Tool Changer: An end-effector with two mating parts normally called a Master Side and Tool Side that have been designed to lock or couple together automatically and are able to pass utilities such as electrical signals, pneumatic, water, etc. Most robot couplers use pneumatics to lock the Master and Tool side together. The robot tool changer provides flexibility for any automated process in order to change tools and pass various utilities. The Master Side of the tool changer mounts to a robot or other structure. The Tool Side of the tool changer mounts to tooling, such as grippers, welders, or deburring tools. A robotic tool changer is also known as an automatic tool changer (ATC), robot tool changer, robot coupler, robotic coupler, and robotic connector. See our Glossary for other robotic terms.
Glossary
 
简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.