|
The Compliant Utility Coupler from ATI (patents pending) was designed for heavy-duty
industrial applications where there is a need to change tools that pass utilities
such as air and electrical signals in automated applications. The modular body design
is capable of mounting any of ATI’s standard add-on modules and is designed to improve
cycle time and add flexibility to any production cell. The Master side connection
features a unique compliance mechanism that allows for large tooling misalignments.
A Utility Coupler can be provided with an ATI locking mechanism or a drive cylinder.
Contact ATI to determine if there is already a design that meets your requirements.
We welcome the opportunity to design a Utility Coupler for your application. |
Product Highlights
- Common mounting flats attach standard ATI modules
- Integrated fluid/air ports are available
- Engineered compliance to ensure flush mating
- DeviceNetTM compatible
- Optional Drive Cylinders
- Low-Cost Design
|
|
Information on our add on modules can be found
here
|
Click here for the new Compliant Utility Coupler Flyer!
(April 2007)
|
|
|
|
|
|
|