QC-210 Teaching Aid
Search
Home
Products
Library
Company
Contact Us
Site Map
Robotic Tool Changers
Force/Torque Sensors
Robotic & CNC Deburring Tools
Remote Center Compliance Devices
Robotic Collision Sensors
Robotic Rotary Joints
Glossary
Video
3-D CAD
Software Downloads
News
Exhibits
Credit Application
Company Information
Jobs
Sales and Support
Request Info
Register Products
Driving Directions
ATI Industrial Automation
1031 Goodworth Dr.
Apex, NC 27539 USA
PH: +1 919-772-0115
FX: +1 919-772-8259
Home
>
Products
>
Robotic Tool Changers
>
Modules and Accessories
>
QC Teaching Aids
>
QC 210 Teaching Aid
The
QC-210
Teaching Aids were developed to help customers reduce the time required to teach the robot to pick-up and drop-off the Tool. Use of the Teaching Aids can also reduce unnecessary wear resulting from improper alignment of the Tool Side and Master Side Tool Changer.
Product Advantages
Provides for easy X, Y, and Z alignment of the Tool Side and Master Side Tool Changer.
Significantly reduces the time required to teach the robot to Pick-up and Drop-off the Tool.
Does not require tools or fasteners to set-up or use.
High-contrast alignment marks provide for an easy-to-use alignment method.
A single set of teaching aids can be used to teach all of your QC-210 Tool Changers.
Use of the Teaching Aids may help extend the life of your Tool Changer's Alignment Pins and Bushings by reducing unnecessary wear resulting from improper Tool and Master alignment.
QC-210 Teaching Aid
Specifications
Drawings
Manuals
ATI Part Number:
9120-210-TEACH
Description:
QC-210 Teaching Aid
Materials:
Tool Side Material = 6061 Aluminum
Master Side Material = 7075 Aluminum
Weight:
Tool Side = 2.05 lbs.
Master Side = 3.30 lbs.
简体中文
|
English
© 2008 ATI Industrial Automation, Inc. All rights reserved.