Electrical Modules: KF19
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
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > KF19

Product Advantages
  • 19-pin.
  • 3 Amp/50V.
  • M16-style connector.
  • No-Touch contacts on Master module.
  • Moisture and dust sealed when mated.
KF19 Modules (Master and Tool)
KF19 Modules (Master and Tool)

Part NumberSideNotes
9120-KF19-MM19-pin, 3 Amp/50VAC electrical module with M16-style connector - Master side
9120-KF19-TT19-pin, 3 Amp/50VAC electrical module with M16-style connector - Tool side

Specifications
Compatible QCs
Connectors and Cables
Drawings
Manuals

Description: 19-pin, 3 Amp/50VAC electrical module with M16-style connector
Weight: 0.45 lbs (0.20 kg)
Materials:
  • Anodized aluminum housing.
  • Gold-plated pins.
  • Nitrile seal(s).
# Pins: 19
Elec. Rating: 3 Amp/50V

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.