Rotary Joint Models
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
Skip Navigation LinksHome > Products > Robotic Rotary Joints > Rotary Joint Models



ModelMax FzMax MxyWeight*Max Speed
RJ-31-S450 lb180 in-lb1.1 lb120 rpm
RJ-40-S900 lb620 in-lb1.9 lb120 rpm
RJ-40-1-KS900 lb980 in-lb4.4 lb110 rpm
RJ-50-S900 lb620 in-lb2.1 lb120 rpm
RJ-50-1-KS900 lb980 in-lb4.6 lb110 rpm
RJ-63-KS1400 lb1100 in-lb4.9 lb110 rpm
RJ-80-KS2700 lb2600 in-lb11.9 lb100 rpm
RJ-80-1-KS2700 lb4400 in-lb24.3 lb90 rpm
RJ-100-KS2700 lb2600 in-lb12.3 lb100 rpm
RJ-100-1-KS2700 lb4400 in-lb24.9 lb90 rpm
RJ-125-KS4000 lb4900 in-lb29.8 lb90 rpm
RJ-125-1-KS4000 lb7300 in-lb46.3 lb70 rpm
RJ-160-KS4000 lb4900 in-lb30.9 lb90 rpm
RJ-160-1-KS4000 lb7300 in-lb48.5 lb70 rpm
RJ-200-KS4000 lb7300 in-lb48.9 lb70 rpm

* Specifications include standard interface plates.





简体中文 | English
© 2008 ATI Industrial Automation, Inc. All rights reserved.