Robotic Rotary Joint
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
Skip Navigation LinksHome > Products > Robotic Rotary Joints

Rotary Joint News:
 

 
 

Protect Air and Electrical Lines With Unlimited Rotation
 

The Rotary Joint device allows electrical and pneumatic lines from the robot to feed through to the tool - keeping air and electrical lines on the robot from twisting. The Rotary Joint has two components: fixed and rotating. The rotating component consists of the robot adaptor, tool adaptor, and a central connecting core. The fixed component is a central ring which is held stationary by a torque rod attached to a fixed part of the robot arm.
 
Skip Navigation Links.

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.