F/T Product Description
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
Skip Navigation LinksHome > Products > Force/Torque Sensors > Product Description


Product Description
The ATI Multi-Axis Force/Torque Sensor system measures all six components of force and torque. It consists of a transducer, shielded high-flex cable, and intelligent data acquisition system or stand-alone controller. For more information, please see our catalog .

DAQ FT: Multi Axis Force Torque Transducer
DAQ F/T
Transducer
The compact and rugged monolithic transducer uses silicon strain gauges to sense forces. The transducer's silicon strain gauges provide high noise immunity and allow high overload protection, which is standard on all models.

DAQ F/T
ATI offers a line of DAQ F/T transducers that produce an output that can be read by a data acquisition card that has six channels available.  This configuration allows ATI transducers to be integrated into any PC or laptop, creating a more flexible system.  ATI provides data acquisition cards and integral power supply or you can provide your own.  The ATI DAQ F/T transducers use a state-of-the-art interface board on or near the transducer providing an extremely low-noise signal.  The data acquisition card reads the signals and ATI software converts those signals to force and torque output.  Please contact Milton Gore at +1 (919) 772-0115 ext. 132 for more information.

Controller: Multi Axis Force Torque Sensor
Controller F/T
Controller F/T
The controller outputs forces and torques (force/torque values) via the standard RS-232 serial port at a variety of baud rates, and as voltages via an analog port. Digital discrete I/O capability is available for signaling user-programmable force/torque thresholds, monitoring system health, and biasing (zeroing) force/torque values.



Skip Navigation Links.

简体中文 | English
© 2008 ATI Industrial Automation, Inc. All rights reserved.